IESNA:LM-63-2002
[TEST]P1388886
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28999.3
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
199.2 237.5 329.5 628.3 1685.6 2865.5 3953.4 4658.3 5355.5 6251.9 7393.5 8573.4 10213.0 11760.6 13063.1 14158.7 15170.1 16158.4 
17208.1 18594.8 20196.1 21705.4 22096.2 21445.0 20357.0 19115.8 18165.8 17369.0 14350.3 9362.5 4482.1 2168.2 1149.2 467.4 268.2 
145.6 84.3 0.0 
199.2 245.2 329.5 612.9 1563.0 2819.5 3838.5 4604.7 5355.5 6244.2 7278.6 8604.0 10159.3 11561.4 12886.9 13974.8 14978.5 15920.9 
16993.5 18334.3 19996.9 21544.6 22080.9 21429.6 20272.7 19077.5 18081.5 17246.4 14373.3 9385.5 4574.0 2168.2 1156.9 452.0 260.5 
137.9 84.3 0.0 
199.2 237.5 314.1 597.6 1432.7 2597.3 3761.9 4543.4 5294.2 6152.3 7179.0 8481.4 9829.9 11232.0 12388.9 13208.7 14036.1 15047.5 
16204.4 17568.2 19452.9 21621.2 22655.5 22234.1 20862.7 19498.9 18571.8 17813.3 15216.0 10335.6 5309.5 2451.7 1164.6 436.7 275.8 
153.2 91.9 0.0 
199.2 237.5 298.8 513.3 1233.5 2352.1 3401.8 4321.2 5110.3 5953.1 6941.5 8136.7 9385.5 10626.7 11676.4 12549.8 13139.7 14028.5 
15262.0 16809.7 18970.2 21222.8 23000.3 23092.2 21904.7 20311.0 19261.4 18564.2 16296.3 12205.0 6841.9 3110.6 1371.4 498.0 275.8 
176.2 114.9 0.0 
199.2 237.5 291.1 436.7 896.4 1823.5 2880.8 3938.1 4796.2 5608.3 6520.1 7654.0 8849.2 10128.7 11209.0 12143.7 12795.0 13315.9 14089.8 
15361.6 17361.3 20157.8 22801.1 23766.4 22870.0 21253.4 20242.1 19544.9 17369.0 14296.6 9209.3 4190.9 1877.1 697.2 314.1 214.5 
153.2 0.0 
199.2 229.8 275.8 360.1 612.9 1187.6 2152.9 3103.0 4160.3 5041.4 5876.5 6826.5 7906.8 8971.8 10205.3 11193.7 11982.8 12565.1 12994.2 
13745.0 14924.9 17054.8 20380.0 23038.6 23728.1 22134.5 21000.6 20150.1 18211.7 15491.9 11707.0 6918.5 3478.4 1363.8 482.7 283.5 
206.9 0.0 
199.2 229.8 252.8 306.5 413.7 666.6 1156.9 1953.7 2827.1 3792.5 4727.2 5738.6 6612.0 7562.0 8596.4 9653.7 10557.8 11385.2 12005.8 
12641.7 13438.5 14695.0 16702.4 19782.4 22862.4 23935.0 23283.7 22441.0 19445.3 16143.1 12894.6 10320.2 6550.7 3095.3 1256.5 
406.1 275.8 0.0 
199.2 222.2 245.2 283.5 352.4 475.0 789.1 1302.5 2076.3 2888.4 3800.2 4750.2 5677.3 6612.0 7531.4 8573.4 9477.5 10404.5 11178.3 11959.8 
12764.3 13821.6 15438.2 17828.7 21153.8 23620.9 24103.5 23835.4 21238.1 17529.9 13905.9 11101.7 7998.8 4497.4 1884.8 528.7 
314.1 0.0 
199.2 214.5 237.5 268.2 306.5 375.4 528.7 773.8 1248.8 1900.1 2673.9 3493.7 4397.8 5309.5 6267.2 7232.6 8159.7 9117.4 10029.1 10910.2 
11837.2 12932.9 14380.9 16273.3 18717.4 21759.1 23153.5 23582.6 22984.9 20203.8 16380.6 12611.1 8956.5 5838.2 2589.6 858.1 
360.1 0.0 
199.2 214.5 222.2 237.5 245.2 268.2 291.1 337.1 398.4 505.7 681.9 942.4 1302.5 1815.8 2413.4 3080.0 3800.2 4650.6 5562.4 6589.0 7700.0 9002.4 
10550.1 12404.2 14541.8 16825.0 18211.7 19100.5 20517.9 19767.1 16380.6 11354.6 6841.9 3593.3 1509.3 444.4 291.1 0.0 
199.2 206.9 206.9 206.9 214.5 214.5 214.5 222.2 214.5 222.2 222.2 229.8 245.2 260.5 306.5 352.4 421.4 513.3 635.9 812.1 1034.3 1371.4 1823.5 2543.7 
3723.6 5807.5 7585.0 8696.0 10266.6 8780.2 6412.8 4505.0 2965.1 1532.3 444.4 107.3 30.6 0.0 
199.2 199.2 199.2 191.5 191.5 191.5 191.5 183.9 176.2 176.2 176.2 176.2 168.6 160.9 160.9 160.9 168.6 183.9 199.2 222.2 252.8 275.8 314.1 367.8 482.7 819.8 
1225.9 1616.6 2635.6 2796.5 1976.7 1202.9 697.2 321.8 130.2 53.6 23.0 0.0 
199.2 191.5 191.5 183.9 176.2 176.2 168.6 160.9 153.2 153.2 145.6 137.9 130.2 122.6 107.3 99.6 91.9 91.9 91.9 91.9 91.9 91.9 84.3 84.3 69.0 61.3 61.3 
61.3 76.6 91.9 69.0 61.3 61.3 46.0 30.6 23.0 23.0 0.0 
199.2 183.9 176.2 160.9 153.2 145.6 137.9 122.6 114.9 99.6 84.3 76.6 61.3 53.6 46.0 38.3 30.6 30.6 23.0 15.3 15.3 15.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 7.7 
7.7 15.3 15.3 15.3 0.0 
199.2 176.2 160.9 145.6 130.2 122.6 107.3 91.9 76.6 61.3 53.6 38.3 30.6 23.0 15.3 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.7 7.7 
15.3 15.3 0.0 
199.2 168.6 145.6 130.2 114.9 91.9 84.3 69.0 53.6 38.3 30.6 15.3 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.7 7.7 
15.3 0.0 
199.2 160.9 137.9 114.9 99.6 84.3 61.3 46.0 38.3 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.7 
7.7 0.0 
199.2 160.9 130.2 107.3 84.3 69.0 53.6 38.3 30.6 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.7 
0.0 
199.2 153.2 130.2 99.6 84.3 69.0 46.0 30.6 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
199.2 160.9 130.2 99.6 84.3 61.3 46.0 38.3 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
199.2 160.9 130.2 107.3 84.3 61.3 53.6 38.3 30.6 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
199.2 160.9 130.2 107.3 84.3 61.3 53.6 38.3 30.6 23.0 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
